Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HepcoMotion
Description
Double Edge Track - MinVee
Bill of material
TD0(165.1)
CNSORDERNO
Order number
TD0
PREVIEW
Preview
DESC
Description
Double Edge Track
SIZE
Size
0
MAT
Material
1045 Carbon
DESCRIPTION
Description
HARDNESS
Hardness
HRC 53 min.
SL
Standard Length
mm
NOH
Number of Holes
4
WEIGHT
Weight
0.255 kg
FINISHING
Finishing
Polished & oiled
W
Width
13.10 mm
H
Height
3.89 mm
MDT
Width
4.01 mm
MSC
Height
1.52 mm
MSD
Height
0.83 mm
ES
Length
10 mm
HS
Length
45 mm
MH
Diameter
4.00 mm
MHL
Width
2.56 mm
INFO
Product link
Website
Previews
3D
Dimension
2D