Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
HepcoMotion
Description
FMC - Closed Metric Bushing
Bill of material
FMC 16
CNSORDERNO
Order number
FMC 16
PREVIEW
Preview
th_fmc16.jpg
DESC
Description
Closed Metric Bushing
NS
Nominal size
16
mm
AMIN
Diameter min.
16.066
mm
AMAX
Diameter max.
16.093
mm
BMIN
Diameter min.
25.979
mm
BMAX
Diameter max.
26
mm
B2MIN
Diameter min.
25.964
mm
B2MAX
Diameter max.
25.964
mm
CMIN
Length min.
35.746
mm
CMAX
Length max.
36
mm
CONMAX
Concentric max.
0.0254 mm
CNSMASSEXACT
Weight
0.028
kg
H
Length between ret. rings
22.0
mm
HA
Ret. ring grv. width
1.32
mm
HB
Ret. ring grv. dia.
24.9
mm
RR
Ret. ring part no. (DIN 471)
26
mm
J
Between O-Ring grvs.
8.00
mm
JA
O-Ring grv. width
3.17
mm
JB
O-Ring grv. dia.
21.90
mm
ORING
Metric O-Ring part no.
21.5 x 2.5
INFO
Product link
Website
Previews