Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
HepcoMotion
Description
HP - Pinions
Bill of material
HP 4 HX 24
CNSORDERNO
Order number
HP 4 HX 24
PREVIEW
Preview
th_hp4hx24.jpg
DESC
Description
4 mod Helical Pinion
PTYP
Pinion Type
Helical
HA
Helix Angle
30
°
MOD
Mod
4
NT
No. of Teeth
24
A
Diameter
40
mm
B
Diameter
110.85
mm
C
Diameter
118.85
mm
D
Length
35 mm
E
Length
59
mm
CNSMASSEXACT
Weight
2.90
kg
INFO
Product link
Website
Previews