Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
HepcoMotion
Description
SS SR / SS LR - Wide Track Rollers
Bill of material
SR18CNS
CNSORDERNO
Order number
SSSR18CNS
PREVIEW
Preview
DESC
Description
SL2 Track Roller
USE
Use With Flat Track
SS FT 24 12...
JT
Journal Type
Through Fixing Type - Short Stud
Through Fixing Type - Long Stud
Blind Hole Fixing Type
A
Roller Diameter
18 mm
FST
Fixing Stud Type
Concentric
Eccentric
NS
Nitrile Sealed Rollers
Nitrile Sealed Roller
B
Height
12.4 mm
B1
Height
6.75 mm
CS
Short Stud C
7.4 mm
CL
Long Stud C
14 mm
C1S
Short Stud C1
3.4 mm
C1L
Long Stud C1
10.0 mm
C2S
Short Stud C2
2.4 mm
C2L
Long Stud C2
2.5 mm
D
Metric Fine D
M6 x 0.75
E
Height
10 mm
F
Key Width
2.5 mm
G
Key Width
10 mm
G1
Diameter
13 mm
H
Length
0.70 mm
J
Diameter
6 mm
K
Key Width
11 mm
L
Height
7.4 mm
M
Length
1.2 mm
N
Height
8.0 mm
N1
Height
10.5 mm
P
Height
10.0 mm
P1
Height
4.0 mm
P2
Height
8.0 mm
Q
Length
38 mm
Q1
Length
54.0 mm
R
Crown radius
500 mm
S
Length
12.3 mm
S1
Length
7.8 mm
T
Thread
M4
U
Diameter
7.0 mm
V
Key Width
11 mm
MWLC
Max. Working Load Capacity
600 N
SLC
Static Load Capacities
1168 N
DLC
Dynamic Load Capacities
2301 N
CNSMASSEXACT
Weight
20 g
INFOMC
Main catalogue
Website
INFOTG
Tech guide
Website
Previews