Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
HepcoMotion
Description
TS-2021 3/4 travel slide - Super Slim
Bill of material
TS-2021-300
CNSORDERNO
Order number
TS-2021-300
SL
Slide length
300.0
mm
TL
Travel length
224.0
mm
TV
Travel
mm
A
Hole length
0.0
mm
B
Hole length
160.0
mm
C
Hole length
245.0
mm
D
Hole length
260.0
mm
E
Hole length
190.0
mm
F
Hole length
245.0
mm
G
Hole length
260.0
mm
CNSMASSEXACT
Slide weight per pair
0.44
kg
INFO
Product link
Website
Previews
3D
Dimension
2D