Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HepcoMotion
Description
AUBD - Belt Driven Carriages
Bill of material
AUBD3525L150
CNSORDERNO
Order number
AUBD3525L150
DESC
Description
GV3 Belt Driven Carriages
USE
For Use With Slides
NS 35 & S 35
BR
Ø Bearing Size
mm
A
Slide Size
mm
L
Length
mm
LO
Lubrication Options
DRB
Double Row Bearings
NSB
Nitrile Sealed Bearings
CHK
Controlled Height Bearings
PG
Slide grade
TB
Toothead Belt
TBL
Toothead Belt Length
mm
C
Height
13 mm
D
Length
70 mm
E
Length
48 mm
F
Length
50 mm
G
No. of Holes x Thread
4xM6
H
Length
88 mm
J
Height
45.0 mm
K
Height
18.0 mm
M
Spacer Slide dimensions
8x3 mm
N
Length
25.0 mm
P
Height
16.6 mm
Q
Height
9.0 mm
R
Height
2.4 mm
S
Length
55 mm
T
Top Plate Fixing Screws
4xM6
U
Length
70 mm
V
Length
97 mm
INFO
Product link
Website
Previews
3D
2D