Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 8
Company
HepcoMotion
Description
ASS - Aluminium Shaft Supports
Bill of material
ASS 20
CNSORDERNO
Order number
ASS 20
PREVIEW
Preview
th_ass20.jpg
DESC
Description
Aluminium Shaft Supports
NDS
Nominal shaft diameter
20
H
Height
30
mm
E
Width
30.0
mm
W
Width
60
mm
L
Length
20
mm
F
Height
50
mm
G
Height
8.0
mm
P
Width
32
mm
B
Width
45
mm
S
Diameter
5.5
mm
MBD
Mounting bolt designation
M5
CNSMASSEXACT
Weight
70
g
INFO
Product link
Website
Previews
3D
Dimension
2D