Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HepcoMotion
Description
Vee Slide Linear Guidance Systems - Simple Select
Bill of material
1x20-1-266
CNSORDERNO
Order number
1x20-1-266
PREVIEW
Preview
DESC
Description
V Slide System
NA
Number of Assemblies
1
SIZE
Slide Size
NC
Carriages per Slide
SL
Slide Length
mm
W
Width
20 mm
B
Width
64 mm
C
Height
10.0 mm
J
Height
24.95 mm
K
Height
14.0 mm
L
Length
100 mm
M
Width
5 x 2 mm
N
Width
12.4 mm
E
Width
50 mm
F
Length
44 mm
G
No. of Holes x Thread
6 x M5
CL1
Carriage Capacities L1
435 N
CL2
Carriage Capacities L2
685 N
CMS
Carriage Capacities Ms
4 Nm
CMV
Carriage Capacities Mv
19 Nm
CM
Carriage Capacities Ms
12 Nm
INFO
PDF Catalog
PDF Catalog
Previews
3D
Dimension
2D