Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HepcoMotion
Description
SL2 - Configurator
Bill of material
1 x CPSSMS1250LBNS
CNSORDERNO
Order number
1 x CPSSMS1250LBNS
PREVIEW
Preview
VAL
Slide Validation
OK
CO
Carriage Only
CAR
Carriages per Slide
AST
Assembly type
SD
Slide Designation
SS
Slide Size
mm
BS
Bearing Size for CAD model only
13 mm
CT
Carriage Type
L
Carriage Length
50 mm
LC
Lubricator
BT
Bearing Type
DST
Double Edge Slide Type
SL
Nominal Slide Length
mm
HS
Fixing Hole Style
C
Left Hand End Hole Spacing
mm
VALC
C Dimension validation
Information
-
D
Right Hand End Hole Spacing
0.0 mm
VALD
D Dimension validation
Information
-
INFOMC
Main catalogue
Website
INFOTG
Tech guide
Website
Previews
3D
Dimension
2D